{hansa_flex/hydraulics/ball_valves/1_ball_valves_high_pressure/1_5_4way_t/1_5_2_pipe_din2353/4_bkh_t_asmtab.prj},{NB=4 BKHS 04 T},{DES=4 BKHS 04 T},{DN=4},{SER=S},{PD=8},{G=M 16x1,5},{OL=positive (closed)},{LW=5},{OP=PN 500},{AF=12},{SF=1.5},{ZNR=4KH DN6 8S},{VERS=11},{PPATH=assemblies/4_bkh_t_asmtpl.prj},{L=104.8},{A=55},{B=70},{D=6.5},{H1=52},{H4=26.5},{S=3.5},{RA=8},{I=12.5},{SW1=27},{INFO=HTML (Online)},{INFOLINKDE=https://shop.hansa-flex.de/de_DE/4BKHLT/4BKHST},{INFOLINKEN=https://shop.hansa-flex.co.uk/en_GB/4BKHLT/4BKHST}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.